Sale of tools
Find here the tool you need!
Swagelok Quebec Group offers a full range of tube fitting tools and accessories to help support your installation efforts. Need a Quote? Contact us at (514) 332-3651 , or email info@quebec.swagelok.com
- Product Details at a Glance
- Instructional Videos
Tool Case
The toolbox contains a complete set of Swagelok hand tools specifically designed for fabricating tubing systems, including a trio of tube benders. The set of tools is designed for use with the three most common tube sizes: 1/4”, 3/8”, and 1/2” OD tubing.
▪ Hand Tube Bender ▪ Tee wrench ▪ Pre-swaging Tools ▪ Ratchet wrench ▪ Gap Inspection Gauge and much more.
For more information contact us at (514) 332-3651 , or email info@quebec.swagelok.com
Multihead Hydraulic Swaging Units (MHSU)
Available for rental
▪ With Tooling Kit for 1/2 - 1 in. - MS-MHSU-U-E-FKIT-M
▪ With Tooling Kit for 1 - 2 in. - MS-MHSU-O-E-FKIT-M
Preswages Swagelok ferrules onto tubing prior to assembly and provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation. Hydraulic swaging units place no initial strain on nut or fitting body threads or on body seal surfaces; in addition, reduces assembly and installation time and operator error. To be used with 1/2 - 2 in. Swagelok fittings.
Hand Tube Bender - MS-HTB-___
Available for rental
▪ Available in Sizes 1/8 - 1/2 in.
Swagelok hand tube benders provide consistent, high-quality bends in tubing made from materials that can be used with Swagelok tube fittings.
The hand tube bender cannot be used for SAF 2507 tubing over 1/4 in. or for medium-pressure tubing.
Manual Bench Top Bender - MS-BTB-M-E-FKIT
Available for rental
Provides high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. This easy-to-use tube bender reduces installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. To be used with 1/4 - 1 1/4 in. (0.028 - 0.120 in. wall thickness) and 6 - 30 mm O.D. tubing (0.8 - 3.0 mm wall thickness)
Electric Tube Bender - MS-TBE-1-1-E-FKIT
Provides high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. This easy-to-use tube bender reduces installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. To be used with 1 - 2 in. O.D. tubing (0.049 - 0.220 in. wall thickness) and 25 - 50 mm O.D. tubing (1.2 - 5.0 mm wall thickness)
Tube Cutter - MS-TC-308
The Swagelok tube cutter cuts stainless steel, soft copper and aluminum tubing from 3/16 to 1 in. and 4 to 25 mm outside diameter.
Replacement Wheel: MS-TCW-308
Tube Deburring Tools - MS-TDT-24
▪ For deburring diameters of 3/16 - 1 1/2 in. After use of the tube cutter or tube sawing guide, Swagelok deburring tools deburr stainless steel, steel and hard alloy tube ends.
Preswaging Tools - MS-ST-___
▪ Available in female nut sizes 1/16 - 1 in.
▪ Available in male nut sizes 1/16 - 1/2 in.
For Swagelok tube fitting installations in close quarters, the Swagelok preswaging tool is a convenient accessory.
Ratchet Wrenches - MS-RW-___
▪ Available in sizes 1/8 - 1/2 in.
The ratchet wrench is designed for use on Swagelok nuts for fitting installation.
Gap Inspection Gauges- MS-IG-___
▪ Available in female nut sizes 1/16 - 1 in.
▪ Available in male nut sizes 1/16 - 1/2 in.
Swagelok gap inspection gauges provide assurance to the installer or inspector that the fitting has been sufficiently pulled up on initial installation, whether you are using a Swagelok multihead hydraulic swaging unit (MHSU), air-actuated hydraulic swaging unit (AHSU), or wrench tightening. All metal Swagelok tube fittings are gaugeable, with the exception of a few forged bodies in aluminum.
Depth Marking Tools - MS-DMT-___
▪ Available in sizes 1/4 - 1 in.
Tee Wrenches - MS-TW-___
▪ Available in sizes 1/4 - 1/2 in.
The tee wrench provides positive backup support when installing Swagelok union tees and crosses.
Combination Seat and Pitch Gauge - MS-TIK-PG
Seat and pitch gauges are conveniently combined into one tool. The seat gauge is used to determine end connection seat angles of 45°, 37° and 30°.
The pitch gauge is used to identify the thread pitch. Note that a pitch gauge may be Unified (threads per inch), Whitworth (threads per inch) or Metric (millimeters per thread) as marked on the back of each gauge form.
Tube Sawing Guide - MS-TSG-16
The tube sawing guide holds tubing to enable fast, accurate cutting with a hacksaw. The guide helps reduce tubing preparation time, thereby speeding system assembly.
Vise Grip - MS-14-05
Our vise grip is especially designed with a knock-out feature for locking onto a hex-nut during assembly.
Cutting Tool for Hose and Soft Tubing - MS-HC-SC-1
Use to cut nylon, polyethylene, or rubber hose, as well as vinyl or PFA tubing to the desired length for field assembly.
Replacement Blade: MS-HC-SC-1A-BLD
Push-on tool for hose - MS-SPOT
Available for rental
▪ Developped due to the high force required to assemble the end connection to the hose
▪ Can be used for the assembly of swaged hose assemblies in 1/4 in. through 1 in. sizes
Leak Detectors, Lubricants, Sealants
▪ Snoop Liquid Leak Detector : indicates leakage with bubbling action.
▪ Thread sealant (Swak®), PTFE Tape Pipe Thread Sealant.
▪ Goop® Thread Lubricants make assembling pipe easier, so that connections are secure, right from the start.