alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Quebec Group

Your Authorized Swagelok Sales and Service Center

Equipment rental

Investing in a new equipment is not always the best solution. In order to better serve our customers, we have purchased the necessary equipment to install Swagelok fluid system components. This material is available for renting on a daily, weekly or monthly basis. On-site technical assistance is provided to ensure productivity and a quick resolution of technical issues.   

Contact us for us for rental rates and availability : 514.332.3651 or by email

Tube Benders

MULTI-HEAD SWAGING UNIT(MHSU)

Ensuring proper assembly of Swagelok tube fittings and hoses.

  • Multihead Hydraulic Swaging Units (MHSU) - Under 1" (1/2" to 1")
  • Multihead Hydraulic Swaging Units (MHSU) - Over 1" (1" to 2")
  • Interchangeable tooling offers multi-size pre-swaging
  • Unit includes a rugged carrying case, swaging unit, inspection gauges, chamfer blocks, dies, pliers, safety glasses, and user's manual

Tube Benders

TUBE BENDERS

  • Bench Top Benders (½" to 1 ¼")
  • Electric Tube Benders (1" to 2")
  • Hand Tube Benders (1/8", 1/4", 5/16", 3/8" et 1/2")

Tube Benders

FACING TOOL

  • Capable of facing 1/8" through 1" stainless steel tubing
  • Designed to machine flat, smooth, square, burr-free, and chamfer-free tube ends

Push-on tool

PUSH ON TOOL FOR HOSE

  • -Developed due to the high force required to assemble the end connection to the hose
  • -Can be used for the assembly of swaged hose assemblies in 1/4 in. through 1 in. sizes
  • VIDEO

Orbital Welding System

ORBITAL WELDING SYSTEM

  • Capable of welding 1/8" through 4" diameter tubing
  • Variety of weld heads available
  • Lightweight, user-friendly setup
  • Reliable gas tungsten arc welds
  • Thermal printer for documenting welds
Catalog