DOT Compliant
DOT-Compliant Sample Cylinders
- Comply with U.S. Department of Transportation and Canadian Standards
- Are offered in a wide range of double-ended and single-ended sample cylinders, as well as miniature sample cylinders, cylinder accessories, and outage tubes
- Have leak-tight sample containment and consistent wall thickness, size, and capacity
- Allow easy cleaning and minimizes trapped fluids with a smooth internal neck transition
Specifications
Double-Ended
Pressure Ratings | Up to 5000 psig (344 bar) |
Materials | 304L and 316L stainless steel, alloy 400 |
Internal Volume | 40 to 3785 cm³ (up to 1 gal) |
DOT / TC Compliance | DOT-3E 1800 / TC-3EM 124 DOT-3A 1800 / TC-3ASM 124 DOT-3A 5000 / TC-3ASM 344 DOT-SP7458 1800 |
Single-Ended
Pressure Ratings | Up to 500 psig (34.4 bar) |
Materials | 304L stainless steel |
Internal Volume | 150 to 500 cm³ |
DOT / TC Compliance | DOT-4B 500 |
Miniature
Pressure Ratings | 1000 psig (68.9 bar) |
Materials | 316 stainless steel |
Internal Volume | 10 to 50 cm³ |
DOT / TC Compliance | Not applicable |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|