alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Quebec Group

Your Authorized Swagelok Sales and Service Center

linked in fr  you tube icone  facebook fr          questions let's chat

Find here the tool you need!

Swagelok Quebec Group offers a full range of tube fitting tools and accessories to help support your installation efforts. Need a Quote? Contact us at (514) 332-3651 , or email info@quebec.swagelok.com

  • Product Details at a Glance
  • Instructional Videos

Tool Case

The toolbox contains a complete set of Swagelok hand tools specifically designed for fabricating tubing systems, including a trio of tube benders. The set of tools is designed for use with the three most common tube sizes: 1/4”, 3/8”, and 1/2” OD tubing.
▪ Hand Tube Bender ▪ Tee wrench ▪ Pre-swaging Tools ▪ Ratchet wrench ▪ Gap Inspection Gauge and much more.
For more information contact us at (514) 332-3651 , or email info@quebec.swagelok.com

Multihead Hydraulic Swaging Units (MHSU)

Available for rental

▪ With Tooling Kit for 1/2 - 1 in. - MS-MHSU-U-E-FKIT-M
▪ With Tooling Kit for 1 - 2 in. - MS-MHSU-O-E-FKIT-M
Preswages Swagelok ferrules onto tubing prior to assembly and provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation. Hydraulic swaging units place no initial strain on nut or fitting body threads or on body seal surfaces; in addition, reduces assembly and installation time and operator error. To be used with 1/2 - 2 in. Swagelok fittings.

INSTRUCTIONAL VIDEO

Hand Tube Bender

Hand Tube Bender - MS-HTB-___

Available for rental

▪ Available in Sizes 1/8 - 1/2 in.
Swagelok hand tube benders provide consistent, high-quality bends in tubing made from materials that can be used with Swagelok tube fittings.
The hand tube bender cannot be used for SAF 2507 tubing over 1/4 in. or for medium-pressure tubing.

INSTRUCTIONAL VIDEO

Manual Bench Top Bender - MS-BTB-M-E-FKIT

Available for rental


Provides high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. This easy-to-use tube bender reduces installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. To be used with 1/4 - 1 1/4 in. (0.028 - 0.120 in. wall thickness) and 6 - 30 mm O.D. tubing (0.8 - 3.0 mm wall thickness)

Electric Tube Bender - MS-TBE-1-1-E-FKIT

Available for rental

Provides high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. This easy-to-use tube bender reduces installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. To be used with 1 - 2 in. O.D. tubing (0.049 - 0.220 in. wall thickness) and 25 - 50 mm O.D. tubing (1.2 - 5.0 mm wall thickness)

USER MANUAL

Tube Cutter - MS-TC-308

The Swagelok tube cutter cuts stainless steel, soft copper and aluminum tubing from 3/16 to 1 in. and 4 to 25 mm outside diameter.
Replacement Wheel: MS-TCW-308

Tube Deburring Tools

Tube Deburring Tools - MS-TDT-24

▪ For deburring diameters of 3/16 - 1 1/2 in. After use of the tube cutter or tube sawing guide, Swagelok deburring tools deburr stainless steel, steel and hard alloy tube ends.

Preswaging Tools

Preswaging Tools - MS-ST-___

▪ Available in female nut sizes 1/16 - 1 in.
▪ Available in male nut sizes 1/16 - 1/2 in.
For Swagelok tube fitting installations in close quarters, the Swagelok preswaging tool is a convenient accessory.

Ratchet Wrenches

Ratchet Wrenches - MS-RW-___

▪ Available in sizes 1/8 - 1/2 in.
The ratchet wrench is designed for use on Swagelok nuts for fitting installation.

Gap Inspection Gauges- MS-IG-___

▪ Available in female nut sizes 1/16 - 1 in.
▪ Available in male nut sizes 1/16 - 1/2 in.
Swagelok gap inspection gauges provide assurance to the installer or inspector that the fitting has been sufficiently pulled up on initial installation, whether you are using a Swagelok multihead hydraulic swaging unit (MHSU), air-actuated hydraulic swaging unit (AHSU), or wrench tightening. All metal Swagelok tube fittings are gaugeable, with the exception of a few forged bodies in aluminum.

INSTRUCTIONAL VIDEO

 Depth Marking Tools

Depth Marking Tools - MS-DMT-___

▪ Available in sizes 1/4 - 1 in.

Tee Wrenches - MS-TW-___

▪ Available in sizes 1/4 - 1/2 in.
The tee wrench provides positive backup support when installing Swagelok union tees and crosses.

Combination Seat and Pitch Gauge - MS-TIK-PG

Seat and pitch gauges are conveniently combined into one tool. The seat gauge is used to determine end connection seat angles of 45°, 37° and 30°.
The pitch gauge is used to identify the thread pitch. Note that a pitch gauge may be Unified (threads per inch), Whitworth (threads per inch) or Metric (millimeters per thread) as marked on the back of each gauge form.

INSTRUCTIONAL VIDEO

Tube Sawing Guide - MS-TSG-16

The tube sawing guide holds tubing to enable fast, accurate cutting with a hacksaw. The guide helps reduce tubing preparation time, thereby speeding system assembly.

Vise Grip - MS-14-05

Our vise grip is especially designed with a knock-out feature for locking onto a hex-nut during assembly.

Cutting Tool for Hose and Soft Tubing

Cutting Tool for Hose and Soft Tubing - MS-HC-SC-1

Use to cut nylon, polyethylene, or rubber hose, as well as vinyl or PFA tubing to the desired length for field assembly.
Replacement Blade: MS-HC-SC-1A-BLD

Push-on tool

Push-on tool for hose - MS-SPOT

Available for rental

▪ Developped due to the high force required to assemble the end connection to the hose
▪ Can be used for the assembly of swaged hose assemblies in 1/4 in. through 1 in. sizes

INSTRUCTIONAL VIDEO

Leak Detectors, Lubricants, Sealants

▪ Snoop Liquid Leak Detector : indicates leakage with bubbling action.
▪ Thread sealant (Swak®), PTFE Tape Pipe Thread Sealant.
▪ Goop® Thread Lubricants make assembling pipe easier, so that connections are secure, right from the start.

chat