Medium- and High-Pressure Fittings and Adapters
FK Series Medium-Pressure Fittings and Adapters up to 22 500 psi (1551 bar)
Specifications
Pressure Ratings | Up to 22 500 psig (1551 bar) |
Temperature Ratings | Up to 1000°F (537°C) |
Materials of construction | 316 Stainless Steel, Super Duplex Alloy 2507, or Alloy 625 |
End Connections | |
Types | NPT, medium-pressure cone and thread adapters, male SAE/MS |
Sizes | 1/4, 3/8, 1/2, 9/16, 3/4, 1 in.; 6, 10, 12 mm (1 in. only available in 316SS) |
Configurations | Straights, elbow, tees, cross, port connectors, tube adapters, caps, plugs |
Other medium-pressure products available | Medium-pressure ball valves, medium-pressure tubing |
Owners and operators are under intense pressure to contain costs, ensure safety and environmental compliance, and optimize efficiency. From initial construction and commissioning through daily operations and maintenance, there is tremendous focus on reducing total lifecycle costs. This often necessitates finding innovative alternatives to traditional medium pressure fitting solutions.
FK series compression-style fittings can deliver significant benefits to topside asset owners and fabricators in the oil and gas space. They reduce installation time and lower assembly and maintenance costs, while providing a more reliable and robust connection resulting in increased uptime.