Vacuum Fittings
Vacuum Fittings
Swagelok vacuum fittings ensure repeatable results. Easy to disconnect and reconnect for reliable, low-maintenance operation. Available in Ultra-Torr straights and tees.
- O-ring seals to glass, metal, or plastic tubing
- Knurled nut for easy, finger-tight assembly
Specifications
Temperature Rating | –25 to 400°F (–31 to 204°C) |
Material | |
Body, nut, sleeve | Stainless steel |
O-ring | Fluorocarbon FKM |
End Connections | |
Sizes | 1/16 to 1 1/2 in. |
Types | Swagelok tube fitting, male NPT, male adapter |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |