Particulate Filters: Inline and Tee
Particulate Filters: Inline and Tee
- Filter out particulates in gas or liquid service
- Offered as inline (ideal for use when space is limited) and tee-type (when ease of maintenance is vital)
- Feature easily replaceable sintered and strainer elements
Inline Filters (F Series)
Specifications
Working Pressure | Up to 3000 psig (206 bar) |
Differential Pressure | Up to 1000 psi (68.9 bar) |
Temperature | –20 to 900°F (–28 to 482°C) |
Body Material | 316 stainless steel and brass |
Element | |
Material | Sintered or strainer 316 stainless steel |
Nominal Pore Size | 0.5 through 440 µm |
End Connections | |
Type | Swagelok tube fitting, NPT, VCR face seal fittings, tube adapters |
Size | 1/8 to 1/2 in.; 3 and 6 mm |
Tee-Type Filters (TF Series)
Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Differential Pressure | Up to 1000 psi (68.9 bar) |
Temperature | –20 to 900°F (–28 to 482°C) |
Body Material | 316 stainless steel or brass |
Element | |
Material | Sintered or strainer 316 stainless steel |
Nominal Pore Size | 0.5 through 440 µm |
End Connections | |
Type | Swagelok tube fitting, NPT, tube socket and tube butt weld |
Size | 1/8 to 1/2 in.; 6 through 12 mm |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |