alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Quebec Group

Your Authorized Swagelok Sales and Service Center

API Plan 12 Flush with Strainer

API Plan 12 recirculates flow from a high‐pressure section of the pump, typically the discharge piping, through a flow control orifice to the seal. In order to remove particulate in the flush stream and prevent clogging, flow passes through a strainer placed prior to the flow control orifice. The addition of pressure gauges on either side of the strainer allows the strainer to be monitored for servicing.

plan 12 

Benefits:

  • Prevents orifice clogging through the addition of a strainer
  • Removes heat and flushes particulate from the seal chamber
  • Ensures proper pressure in the seal chamber to prevent pumped fluid from vaporizing
  • Allows the seal chamber to be self-venting when used with horizontal pumps

See page 9 of the Mechanical Seal Support Systems Applications Guide for additional details.

Questions?

Contact your local distributor