alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Quebec Group

Your Authorized Swagelok Sales and Service Center

API Plan 74 Barrier Gas

API Plan 74 supplies a pressurized barrier gas from an external source between the inboard and outboard seals. For reliable operation, dual pressurized gas seals require a constant supply of clean, dry gas, typically nitrogen. The seal support panel contains a coalescing filter to remove any moisture and particulate present in the supply of plant nitrogen. A pressure regulator on the panel regulates the nitrogen to at least 25 psi (1.7 bar) above the seal chamber. Used in applications where process leakage cannot be tolerated, the system is designed to allow a small amount of nitrogen to leak into the process fluid. Any leakage past the outboard seal will be pure nitrogen. An optional flow transmitter located on the gas supply panel monitors excessive leakage in the event of a seal failure.

 

Benefits:

  • Supplies the gas seal with a clean, dry buffer gas, typically nitrogen
  • Prevents process leakage to atmosphere in the event of a primary or secondary seal failure

See page 55 of the Mechanical Seal Support Systems Applications Guide for additional details.

Questions?

Contact your local distributor